Pakistan - English

Philips MASTER Value, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 13.5 W, 36W TL-D, 6500 K, 2100 lm, 60000 hour(s)

MAS LEDtube VLE 1200mm HO 13.5W865 T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 13.5 W, LED alternative to 36W TL-D, 6500 K, 2100 lm, 60000 hour(s), 155 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929003070368
Full order code: 872016934172200

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product