Pakistan - English

Philips MASTER Value, LEDtube, T8, EM/Mains, Single-end, 600 mm, 220-240 V, 8 W, 18W TL-D, 4000 K, 1050 lm, 60000 hour(s)

MAS LEDtube VLE 600mm HO 8W 840 T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, Single-end, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 4000 K, 1050 lm, 60000 hour(s), 131.00 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003069908
Full order code: 871951435070000

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003069908 en_AA pdf 801.2 kB

Visuals

Product-Photographs-929003069908_EU
Multiple assets
Product-Diagrams-929003069908_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE 600mm HO 8W 840 T8 IES 35.6 kB

Other

Environmental product declaration
EPD-Philips-Master-Value-LEDtube-T8-COMF-7389584-Ref-929003069908 pdf 688.7 kB