Pakistan - English

Philips LEDtube, T8, 1500 mm, 23 W, 6500 K, 3700 lm, 60000 hour(s)

MAS LEDtube VLE 1500mm UO 23W 865T8 CN

Product Description

LEDtube, T8, 1500 mm, 23 W, 6500 K, 3700 lm, 60000 hour(s), 160 lm/W, G13, Glass, RG0

Order code: 929002998110
Full order code: 694197064917900

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product