Pakistan - English

Philips LEDtube, T8, 1200 mm, 15.5 W, 6500 K, 2500 lm, 60000 hour(s)

MAS LEDtube VLE 1200mm UO 15.5W 865T8 CN

Product Description

LEDtube, T8, 1200 mm, 15.5 W, 6500 K, 2500 lm, 60000 hour(s), 161 lm/W, G13, Glass, RG0

Order code: 929002997810
Full order code: 694197064915500

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product