Pakistan - English

Philips MASTER Value, LEDtube, T8, Mains only, 1200 mm, 100-240 V, 16 W, 36W TL-D, 6500 K, 2100 lm, 25000 hour(s)

MAS LEDtube VLE 1200mm HO 16W 865 T8 BR

Product Description

MASTER Value, LEDtube, T8, Mains only, 1200 mm, 100-240 V, 16 W, LED alternative to 36W TL-D, 6500 K, 2100 lm, 25000 hour(s), 131 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929002089812
Full order code: 871869966279000

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002089812 en_AA pdf 803.3 kB

Visuals

Product-Photographs-929002089812_EU
Multiple assets
Product-Diagrams-929002089812_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE 1200mm HO 16W 865 T8 BR IES 19.7 kB

Other

Environmental product declaration
EPD-Philips-Master-Value-LEDtube-T8-COMF-7389584-Ref-929002089712 pdf 679.8 kB