Pakistan - English

Philips MASTER Value, LEDtube, T8, Mains only, 600 mm, 100-240 V, 8 W, 18W TL-D, 4000 K, 1050 lm, 50000 hour(s)

MAS LEDtube VLE 600mm HO 8W 840 T8 SL

Product Description

MASTER Value, LEDtube, T8, Mains only, 600 mm, 100-240 V, 8 W, LED alternative to 18W TL-D, 4000 K, 1050 lm, 50000 hour(s), 131 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929002089542
Full order code: 871951446107900

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Warranty period
    5 years

Downloads

Family

Product