Pakistan - English

Philips MASTER Value, LEDtube, T8, EM/Mains, Single-end, 1500 mm, 220-240 V, 20.5 W, 58W TL-D, 6500 K, 3100 lm, 60000 hour(s)

MAS LEDtube VLE 1500mm HO 20.5W 865 T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, Single-end, 1500 mm, 220-240 V, 20.5 W, LED alternative to 58W TL-D, 6500 K, 3100 lm, 60000 hour(s), 151 lm/W, G13, Beam angle 190 degree(s), Glass, RG0

Order code: 929002021938
Full order code: 872016934154800

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002021938 en_AA pdf 816.5 kB

Visuals

Product-Photographs-929002021938_EU
Multiple assets
Product-Diagrams-929002021938_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE 1500mm HO 20.5W 865 T8 IES 19.0 kB

Other

Environmental product declaration
EPD-Philips-Master-Value-LEDtube-T8-COMF-7389584-Ref-929003070208 pdf 698.0 kB