Pakistan - English

Philips MASTER Value, LEDtube, T8, EM/Mains, Single-end, 1500 mm, 220-240 V, 20.5 W, 58W TL-D, 3000 K, 2900 lm, 60000 hour(s)

MAS LEDtube VLE 1500mm HO 20.5W 830 T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, Single-end, 1500 mm, 220-240 V, 20.5 W, LED alternative to 58W TL-D, 3000 K, 2900 lm, 60000 hour(s), 141 lm/W, G13, Beam angle 190 degree(s), Glass, RG0

Order code: 929002021738
Full order code: 872016934148700

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product