Pakistan - English

Philips MASTER Value, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, 18W TL-D, 4000 K, 1050 lm, CRI 80, 60000 hour(s)

MAS LEDtube VLE 600mm HO 8W 840 T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 4000 K, 1050 lm, CRI 80, 60000 hour(s), 131 lm/W, EEL E, G13, Beam angle 190 degree(s), Glass, 0 %, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929002021202
Full order code: 871869964681300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002021202 pdf 67.7 kB
Product leaflet
Localized commercial leaflet 929002021202 en_AA pdf 815.5 kB

Brochures

Install instructions
online QIG for 324166174411 MAS Corepro LEDtube pdf 491.8 kB

Visuals

Product-Photographs-929002021202_EU
Multiple assets
Product-Diagrams-929002021202_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube VLE 600mm HO 8W 840 T8 IES 3.2 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-LEDtube-EM-Mains-T8-COMF-7389584-Ref-929002021202-EPD pdf 681.6 kB