Pakistan - English

Philips MASTER, LEDtube, T8, Mains, Single-end, 600 mm, 220-240 V, 8 W, 18W TL-D, 5000 K, 1050 lm, 50000 hour(s)

MAS LEDtube 600mm HO 8W850 T8 SH

Product Description

MASTER, LEDtube, T8, Mains, Single-end, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 5000 K, 1050 lm, 50000 hour(s), 131 lm/W, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, RG0

Order code: 929004578821
Full order code: 872016933494600

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004578821 pdf 68.7 kB
Product leaflet
Localized commercial leaflet 929004578821 en_AA pdf 818.0 kB

Visuals

Product-Photographs-929004578821_EU
Multiple assets
Product-Diagrams-929004578821_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 600mm HO 8W850 T8 SH IES 3.9 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929004578821 pdf 683.9 kB