Pakistan - English

Philips MASTER, LEDtube, T8, Mains only, Single-end, 600 mm, 100-240 V, 6 W, 18W TL-D, 6500 K, 1000 lm, CRI 80, 70000 hour(s)

MAS LEDtube 600mm HO 6W 865 T8 SL

Product Description

MASTER, LEDtube, T8, Mains only, Single-end, 600 mm, 100-240 V, 6 W, LED alternative to 18W TL-D, 6500 K, 1000 lm, CRI 80, 70000 hour(s), 166 lm/W, G13, Beam angle 190 degree(s), Glass, 0 %, 600 mm, SDCM 6, PF 0.92, IP20

Order code: 929004297922
Full order code: 872110310403800

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    70,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004297922 en_AA pdf 794.3 kB

Visuals

Product-Photographs-929004297922_EU
Multiple assets
Product-Diagrams-929004297922_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 600mm HO 6W 865 T8 SL ies 42.6 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-Mains-T8-COMF-2167-Ref-929004297822 pdf 966.4 kB