Pakistan - English

Philips MASTER, LEDtube, T8, Mains, 600 mm, 100-277 V, 8 W, 18W TL-D, 4000 K, 1050 lm, 60000 hour(s)

MAS LEDtube 600mm HO VWV 8W 840 T8 GM

Product Description

MASTER, LEDtube, T8, Mains, 600 mm, 100-277 V, 8 W, LED alternative to 18W TL-D, 4000 K, 1050 lm, 60000 hour(s), 131 lm/W, G13, Beam angle 190 degree(s), Plastic, 0 %

Order code: 929004285708
Full order code: 872110307346400

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004285708 en_AA pdf 781.6 kB

Visuals

Product-Photographs-929004285708_EU
Multiple assets
Product-Diagrams-929004285708_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 600mm HO VWV 8W 840 T8 GM ies 42.6 kB

Other

Environmental product declaration
Environmental product declaration pdf 660.8 kB