Pakistan - English

Philips MASTER, LEDtube, T8, Mains, 1200 mm, 100-277 V, 14 W, 36W TL-D, 6500 K, 2100 lm, 60000 hour(s)

MAS LEDtube 1200mm HO VWV 14W 865 T8 GM

Product Description

MASTER, LEDtube, T8, Mains, 1200 mm, 100-277 V, 14 W, LED alternative to 36W TL-D, 6500 K, 2100 lm, 60000 hour(s), 150 lm/W, G13, Beam angle 190 degree(s), Plastic, 0 %

Order code: 929004285608
Full order code: 872110307344000

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004285608 en_AA pdf 784.1 kB

Visuals

Product-Photographs-929004285608_EU
Multiple assets
Product-Diagrams-929004285608_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm HO VWV 14W 865 T8 GM ies 42.6 kB

Other

Environmental product declaration
Environmental product declaration pdf 678.1 kB