Pakistan - English

Philips MASTER, LEDtube, T8, Mains, 1200 mm, 100-277 V, 14 W, 36W TL-D, 4000 K, 2100 lm, 60000 hour(s)

MAS LEDtube 1200mm HO VWV 14W 840 T8

Product Description

MASTER, LEDtube, T8, Mains, 1200 mm, 100-277 V, 14 W, LED alternative to 36W TL-D, 4000 K, 2100 lm, 60000 hour(s), 150 lm/W, G13, Beam angle 190 degree(s), Plastic, 0 %

Order code: 929004285112
Full order code: 872110307352500

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Warranty period
    5 years

Downloads

Family

Product