Pakistan - English

Philips MASTER, LEDtube, T8, Single-ended, 1200 mm, 100-242 V, 13.8 W, 32W TL-D, 5000 K, 2500 lm, CRI 83, 70000 hour(s)

MAS LEDtube 1200mm 13.8W 850 T8 JP G2

New

Product Description

MASTER, LEDtube, T8, Single-ended, 1200 mm, 100-242 V, 13.8 W, LED alternative to 32W TL-D, 5000 K, 2500 lm, CRI 83, 70000 hour(s), 181 lm/W, G13, Beam angle 160 degree(s), Plastic, 0 %, 1200 mm, SDCM 6, PF 0.9, IP20

Order code: 929004263118
Full order code: 872110316564000

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    70,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004263118 en_AA pdf 829.6 kB

Visuals

Product-Photographs-929004263118_EU
Multiple assets
Product-Diagrams-929004263118_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm 13.8W 850 T8 JP G2 IES 21.2 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-COMF-2167-Ref-929004263118 pdf 999.2 kB