Pakistan - English

Philips MASTER, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 18.7 W, 38W TL-D, 4000 K, 3000 lm, 60000 hour(s)

MAS LEDtube 1200mm UO+ 18.7W840 T8

Product Description

MASTER, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 18.7 W, LED alternative to 38W TL-D, 4000 K, 3000 lm, 60000 hour(s), 160 lm/W, G13, Beam angle 160 degree(s), Plastic, RG0

Order code: 929004245808
Full order code: 872016939076800

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004245808 en_AA pdf 825.5 kB

Visuals

Product-Photographs-929004245808_EU
Multiple assets
Product-Diagrams-929004245808_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm UO+ 18.7W840 T8 IES 20.8 kB

Other

Environmental product declaration
Environmental product declaration pdf 678.1 kB