Pakistan - English

Philips MASTER, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 10 W, 36W TL-D, 4000 K, 1600 lm, 60000 hour(s)

MAS LEDtube STD 1200mm 10W840 T8

Product Description

MASTER, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 10 W, LED alternative to 36W TL-D, 4000 K, 1600 lm, 60000 hour(s), 160 lm/W, G13, Beam angle 190 degree(s), Plastic, RG0

Order code: 929003806308
Full order code: 872016931601000

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003806308 en_AA pdf 418.7 kB

Visuals

Product-Photographs-929003806308_EU
Multiple assets
Product-Diagrams-929003806308_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube STD 1200mm 10W840 T8 IES 10.4 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929003806108-EPD pdf 723.7 kB