Pakistan - English

Philips MASTER, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 13 W, 36W TL-D, 6500 K, 2100 lm, 60000 hour(s)

MAS LEDtube 1200mm HO 13W865 T8 MY

Product Description

MASTER, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 13 W, LED alternative to 36W TL-D, 6500 K, 2100 lm, 60000 hour(s), 161 lm/W, G13, Beam angle 190 degree(s), Plastic, RG0

Order code: 929003806237
Full order code: 872016931613300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product