Pakistan - English

Philips LEDtube, T8, 1200 mm, 13 W, 4000 K, 2100 lm, 60000 hour(s)

MAS LEDtube 1200mm HO 13W840 T8 CN

Product Description

LEDtube, T8, 1200 mm, 13 W, 4000 K, 2100 lm, 60000 hour(s), 161 lm/W, G13, Plastic, RG0

Order code: 929003806110
Full order code: 694197064911700

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product