Pakistan - English

Philips LEDtube, T8, 1100 mm, 14 W, 6500 K, 2100 lm, 50000 hour(s)

MAS LEDtube 1050mm 14W865 T8 TW

Product Description

LEDtube, T8, 1100 mm, 14 W, 6500 K, 2100 lm, 50000 hour(s), 150 lm/W, G13, Plastic, 0 %

Order code: 929003636808
Full order code: 872016919473100

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product