Pakistan - English

Philips LEDtube, T8, 1100 mm, 14 W, 4000 K, 2100 lm, 50000 hour(s)

MAS LEDtube 1050mm 14W840 T8 TW

Product Description

LEDtube, T8, 1100 mm, 14 W, 4000 K, 2100 lm, 50000 hour(s), 150 lm/W, G13, Plastic, 0 %

Order code: 929003636708
Full order code: 872016919471700

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003636708 en_AA pdf 821.3 kB

Visuals

Product-Photographs-929003636708_EU
Multiple assets
Product-Diagrams-929003636708_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1050mm 14W840 T8 TW IES 10.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8--COMF-2167-Ref-929003103008 pdf 691.3 kB