Pakistan - English

Philips LEDtube, T8, 600 mm, 6.5 W, 6500 K, 1050 lm, 50000 hour(s)

MAS LEDtube 590mm 6.5W865 T8 TW

Product Description

LEDtube, T8, 600 mm, 6.5 W, 6500 K, 1050 lm, 50000 hour(s), 161 lm/W, G13, Plastic, 0 %

Order code: 929003636608
Full order code: 872016919469400

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003636608 en_AA pdf 826.0 kB

Visuals

Product-Photographs-929003636608_EU
Multiple assets
Product-Diagrams-929003636608_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 590mm 6.5W865 T8 TW IES 10.8 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929004578821 pdf 683.9 kB