Pakistan - English

Philips LEDtube, T8, 600 mm, 6.5 W, 6500 K, 1050 lm, 50000 hour(s)

MAS LEDtube 580mm 6.5W865 T8 TW

Product Description

LEDtube, T8, 600 mm, 6.5 W, 6500 K, 1050 lm, 50000 hour(s), 161 lm/W, G13, Plastic, 0 %

Order code: 929003636408
Full order code: 872016919465600

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product