Pakistan - English

Philips MASTER, LEDtube, T8, Mains, 1200 mm, 220-240 V, 14.7 W, 36W TL-D, 5000 K, 2500 lm, 50000 hour(s)

MAS LEDtube 1200mm UO 14.7W850 T8 SH

Product Description

MASTER, LEDtube, T8, Mains, 1200 mm, 220-240 V, 14.7 W, LED alternative to 36W TL-D, 5000 K, 2500 lm, 50000 hour(s), 170 lm/W, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic

Order code: 929003622121
Full order code: 872016918641500

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003622121 pdf 67.8 kB
Product leaflet
Localized commercial leaflet 929003622121 en_AA pdf 824.7 kB

Visuals

Product-Photographs-929003622121_EU
Multiple assets
Product-Diagrams-929003622121_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm UO 14.7W850 T8 SH IES 16.0 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8--COMF-2167-Ref-929003103008 pdf 691.3 kB