Pakistan - English

Philips MASTER, LEDtube, T8, Mains, Single-end, 600 mm, 100-277 V, 10 W, 17-18W TL-D, 4000 K, 1050 lm, 60000 hour(s)

MAS LEDtube 600mm HO VWV 10W 840 T8

Product Description

MASTER, LEDtube, T8, Mains, Single-end, 600 mm, 100-277 V, 10 W, LED alternative to 17-18W TL-D, 4000 K, 1050 lm, 60000 hour(s), 105 lm/W, G13, Beam angle 190 degree(s), Plastic

Order code: 929003557712
Full order code: 871951446929700

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Warranty period
    5 years

Downloads

Family

Product