Pakistan - English

Philips MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-277 V, 18 W, 32-36W TL-D, 6500 K, 2100 lm, 60000 hour(s)

MAS LEDtube 1200mm HO VWV 18W 865 T8

Product Description

MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-277 V, 18 W, LED alternative to 32-36W TL-D, 6500 K, 2100 lm, 60000 hour(s), 116 lm/W, G13, Beam angle 190 degree(s), Plastic

Order code: 929003557612
Full order code: 871951446927300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003557612 en_AA pdf 808.4 kB

Visuals

Product-Photographs-929003557612_EU
Multiple assets
Product-Diagrams-929003557612_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm HO VWV 18W 865 T8 IES 8.2 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-MainsT8-COMF-2167-Ref-929003557512 pdf 656.5 kB