Pakistan - English

Philips MASTER, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, 18W TL-D, 6500 K, 1050 lm, 60000 hour(s)

MAS LEDtube 600mm HO 8W865 T8 MY

Product Description

MASTER, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 6500 K, 1050 lm, 60000 hour(s), 131.00 lm/W, G13, Beam angle 190 degree(s), Plastic

Order code: 929003557437
Full order code: 871951446907500

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003557437 en_AA pdf 810.1 kB

Visuals

Product-Photographs-929003557437_EU
Multiple assets
Product-Diagrams-929003557437_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 600mm HO 8W865 T8 MY IES 8.2 kB