Pakistan - English

Philips MASTER, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, 18W TL-D, 3000 K, 1000 lm, 60000 hour(s)

MAS LEDtube 600mm HO 8W830 T8

Product Description

MASTER, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 3000 K, 1000 lm, 60000 hour(s), 125.00 lm/W, G13, Beam angle 190 degree(s), Plastic

Order code: 929003557208
Full order code: 871951446899300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family