Pakistan - English

Philips MASTER, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 14 W, 36W TL-D, 6500 K, 2100 lm, 60000 hour(s)

MAS LEDtube 1200mm HO 14W865 T8

Product Description

MASTER, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 14 W, LED alternative to 36W TL-D, 6500 K, 2100 lm, 60000 hour(s), 150.00 lm/W, G13, Beam angle 190 degree(s), Plastic

Order code: 929003556208
Full order code: 871951446850400

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003556208 en_AA pdf 816.8 kB

Visuals

Product-Photographs-929003556208_EU
Multiple assets
Product-Diagrams-929003556208_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm HO 14W865 T8 IES 8.1 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929003806108-EPD pdf 723.7 kB