Pakistan - English

Philips MASTER, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 10.5 W, 36W TL-D, 4000 K, 1600 lm, 60000 hour(s)

MAS LEDtube STD 1200mm 10.5W840 T8

Product Description

MASTER, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 10.5 W, LED alternative to 36W TL-D, 4000 K, 1600 lm, 60000 hour(s), 152.00 lm/W, G13, Beam angle 190 degree(s), Plastic

Order code: 929003555808
Full order code: 871951446842900

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product