Pakistan - English

Philips LEDtube, T8, 1200 mm, 15.5 W, 6500 K, 2500 lm, 50000 hour(s)

MAS LEDtube 1200mm 15.5W865 T8 TW

Product Description

LEDtube, T8, 1200 mm, 15.5 W, 6500 K, 2500 lm, 50000 hour(s), 161 lm/W, G13, Plastic, 0 %

Order code: 929003103108
Full order code: 871951439959400

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product