Pakistan - English

Philips LEDtube, T8, 1200 mm, 15.5 W, 4000 K, 2500 lm, 50000 hour(s)

MAS LEDtube 1200mm 15.5W840 T8 TW

Product Description

LEDtube, T8, 1200 mm, 15.5 W, 4000 K, 2500 lm, 50000 hour(s), 161 lm/W, G13, Plastic, 0 %

Order code: 929003103008
Full order code: 871951439957000

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003103008 en_AA pdf 816.5 kB

Visuals

Product-Photographs-929003103008_EU
Multiple assets
Product-Diagrams-929003103008_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm 15.5W840 T8 TW IES 22.5 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8--COMF-2167-Ref-929003103008 pdf 691.3 kB