Pakistan - English

Philips LEDtube, T8, 1500 mm, 31 W, 6500 K, 5200 lm, 50000 hour(s)

MAS LEDtube 1500mm 31W865 T8 TW

Product Description

LEDtube, T8, 1500 mm, 31 W, 6500 K, 5200 lm, 50000 hour(s), 167 lm/W, G13, Plastic, 0 %

Order code: 929003102908
Full order code: 871951439955600

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product