Pakistan - English

Philips LEDtube, T8, 1500 mm, 31 W, 4000 K, 5200 lm, 50000 hour(s)

MAS LEDtube 1500mm 31W840 T8 TW

Product Description

LEDtube, T8, 1500 mm, 31 W, 4000 K, 5200 lm, 50000 hour(s), 167 lm/W, G13, Plastic, 0 %

Order code: 929003102808
Full order code: 871951439953200

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003102808 en_AA pdf 821.7 kB

Visuals

Product-Photographs-929003102808_EU
Multiple assets
Product-Diagrams-929003102808_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1500mm 31W840 T8 TW IES 22.4 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8--COMF-2167-Ref-929003103008 pdf 691.3 kB