Pakistan - English

Philips MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-242 V, 13.8 W, 32W TL-D, 5000 K, 2500 lm, 50000 hour(s)

MAS LEDtube 1200mm 13.8W 850 T8 JP

Product Description

MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-242 V, 13.8 W, LED alternative to 32W TL-D, 5000 K, 2500 lm, 50000 hour(s), 181 lm/W, G13, Beam angle 190 degree(s), Plastic

Order code: 929003102618
Full order code: 872016932585200

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product