Pakistan - English

Philips MASTER, LEDtube, T8, Mains, Double-ended, 1200 mm, 100-240 V, 13 W, 36W TL-D, 6500 K, 2100 lm, 50000 hour(s)

MAS LEDtube DE 1200mm 13W865 100-240V T8

Product Description

MASTER, LEDtube, T8, Mains, Double-ended, 1200 mm, 100-240 V, 13 W, LED alternative to 36W TL-D, 6500 K, 2100 lm, 50000 hour(s), 161.00 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929002483608
Full order code: 871951430112200

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002483608 en_AA pdf 791.1 kB

Visuals

Product-Photographs-929002483608_EU
Multiple assets
Product-Diagrams-929002483608_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube DE 1200mm 13W865 100-240V T8 IES 19.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929002489008 pdf 653.9 kB