Pakistan - English

Philips MASTER, LEDtube, T8, DC, 450 mm, 6 W, 15W TL-D, 4000 K, 850 lm, CRI 80, 50000 hour(s)

MAS LEDtube DC72-110V 450mm 6W 840 T8

Product Description

MASTER, LEDtube, T8, DC, 450 mm, 6 W, LED alternative to 15W TL-D, 4000 K, 850 lm, CRI 80, 50000 hour(s), 141.00 lm/W, EEL E, G13, Beam angle 240 degree(s), Glass, 450 mm, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Order code: 929002329802
Full order code: 871869973687300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product