Pakistan - English

Philips MASTER, LEDtube, T8, DC, 1200 mm, 18 W, 36W TL-D, 4000 K, 2700 lm, CRI 80, 50000 hour(s)

MAS LEDtube DC72-110V 1200mm 18W 840 T8

Product Description

MASTER, LEDtube, T8, DC, 1200 mm, 18 W, LED alternative to 36W TL-D, 4000 K, 2700 lm, CRI 80, 50000 hour(s), 150.00 lm/W, EEL D, G13, Beam angle 240 degree(s), Glass, 1200 mm, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Order code: 929002329702
Full order code: 871869973686600

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002329702 pdf 66.3 kB
Product leaflet
Localized commercial leaflet 929002329702 en_AA pdf 809.2 kB

Visuals

Product-Photographs-929002329702_EU
Multiple assets
Product-Diagrams-929002329702_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube DC72-110V 1200mm 18W 840 T8 IES 23.8 kB

Other

Environmental product declaration
EPD-Philips-Specialty-LEDtube-COMF-7950860-Ref-929002329702 pdf 670.2 kB