Pakistan - English

Philips MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-242 V, 20.5 W, 36W TL-D, 5000 K, 3300 lm, 50000 hour(s)

MAS LEDtube 1200mm 20.5W 850 T8 JP G2

Product Description

MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-242 V, 20.5 W, LED alternative to 36W TL-D, 5000 K, 3300 lm, 50000 hour(s), 160 lm/W, G13, Beam angle 190 degree(s), Plastic

Order code: 929002320988
Full order code: 872016934096100

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product