Pakistan - English

Philips MASTER, LEDtube, T8, Mains only, Single-end, 1500 mm, 100-240 V, 19 W, 58W TL-D, 6500 K, 2500 lm, CRI 80, 25000 hour(s)

MAS LEDtube 1500mm HO 19W 865 T8 BR

Product Description

MASTER, LEDtube, T8, Mains only, Single-end, 1500 mm, 100-240 V, 19 W, LED alternative to 58W TL-D, 6500 K, 2500 lm, CRI 80, 25000 hour(s), 131 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 1500 mm, SDCM 6, PF 0.92, IP20

Order code: 929002090022
Full order code: 872110310411300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Warranty period
    5 years

Downloads

Family

Product