Pakistan - English

Philips MASTER, LEDtube, T8, Mains, 1200 mm, 100-242 V, 15.5 W, 36W TL-D, 4000 K, 2500 lm, 50000 hour(s)

Master LEDTube 1200mm 15.5W 840 T8 W JP

Product Description

MASTER, LEDtube, T8, Mains, 1200 mm, 100-242 V, 15.5 W, LED alternative to 36W TL-D, 4000 K, 2500 lm, 50000 hour(s), 161.00 lm/W, G13, Beam angle 160 degree(s), Plastic

Order code: 929002022648
Full order code: 871951442186800

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family