Pakistan - English

Philips MASTER, LEDtube, T8, EM, 1500 mm, 220-240 V, 24 W, 58W TL-D, 4000 K, 3700 lm, 50000 hour(s)

MAS LEDtube 1500mm UO 24W 840 T8 FF RCA

Product Description

MASTER, LEDtube, T8, EM, 1500 mm, 220-240 V, 24 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, 50000 hour(s), 154.00 lm/W, G13, Beam angle 160 degree(s)

Order code: 929001908308
Full order code: 871869681807700

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001908308 en_AA pdf 449.7 kB

Visuals

Product-Photographs-929001908308_EU
Multiple assets
Product-Diagrams-929001908308_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1500mm UO 24W 840 T8 FF RCA IES 4.1 kB