Pakistan - English

Philips MASTER, LEDtube, T8, EM/Mains, 600 mm, 100-277 V, 10 W, 17-18W TL-D, 4000 K, 1050 lm, 60000 hour(s)

MAS LEDtube 600mm HO VWV 10W 840 T8

Product Description

MASTER, LEDtube, T8, EM/Mains, 600 mm, 100-277 V, 10 W, LED alternative to 17-18W TL-D, 4000 K, 1050 lm, 60000 hour(s), 105.00 lm/W, G13, Beam angle 160 degree(s)

Order code: 929001877512
Full order code: 871869681123800

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    60,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family