Pakistan - English

Philips MASTER, LEDtube, T8, Mains, 600 mm, 100-240 V, 8 W, 18W TL-D, 6500 K, 1050 lm, 50000 hour(s)

Master LEDTube 580mm 8W 865 T8 I W JP

Product Description

MASTER, LEDtube, T8, Mains, 600 mm, 100-240 V, 8 W, LED alternative to 18W TL-D, 6500 K, 1050 lm, 50000 hour(s), 131.00 lm/W, G13, Beam angle 160 degree(s), Plastic

Order code: 929001860848
Full order code: 871951440262100

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001860848 en_AA pdf 510.0 kB

Visuals

Product-Photographs-929001860848_EU
Multiple assets
Product-Diagrams-929001860848_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Master LEDTube 580mm 8W 865 T8 I W JP IES 43.3 kB