Pakistan - English

Philips MASTER, LEDtube, T8, Mains, Single-end, 600 mm, 100-242 V, 8 W, 18W TL-D, 5000 K, 1050 lm, 50000 hour(s)

MAS LEDtube 580mm 8W 850 T8 JP G2

Product Description

MASTER, LEDtube, T8, Mains, Single-end, 600 mm, 100-242 V, 8 W, LED alternative to 18W TL-D, 5000 K, 1050 lm, 50000 hour(s), 131 lm/W, G13, Beam angle 190 degree(s), Plastic

Order code: 929001860788
Full order code: 872016934092300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001860788 en_AA pdf 494.6 kB

Visuals

Product-Photographs-929001860788_EU
Multiple assets
Product-Diagrams-929001860788_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 580mm 8W 850 T8 JP G2 ies 21.1 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929001860788 pdf 663.1 kB