Pakistan - English

Philips MASTER, LEDtube, T8, Mains, Single-end, 600 mm, 100-242 V, 8 W, 18W TL-D, 4000 K, 1050 lm, 50000 hour(s)

MAS LEDtube 580mm 8W 840 T8 JP G2

Product Description

MASTER, LEDtube, T8, Mains, Single-end, 600 mm, 100-242 V, 8 W, LED alternative to 18W TL-D, 4000 K, 1050 lm, 50000 hour(s), 131 lm/W, G13, Beam angle 190 degree(s), Plastic

Order code: 929001860668
Full order code: 872016934076300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product