Pakistan - English

Philips MASTER, LEDtube, T8, 1200 mm, 100-277 V, 14 W, 36W TL-D, 6500 K, 2100 lm, 50000 hour(s)

MAS LEDtube 1200mm 14W865 100-277V T8 PH

Product Description

MASTER, LEDtube, T8, 1200 mm, 100-277 V, 14 W, LED alternative to 36W TL-D, 6500 K, 2100 lm, 50000 hour(s), 150 lm/W, G13, Beam angle 160 degree(s), Plastic

Order code: 929001375588
Full order code: 872016919694000

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product