Pakistan - English

Philips MASTER, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 10.5 W, 36W TL-D, 6500 K, 1600 lm, 50000 hour(s)

MAS LEDtube STD 1200mm 10.5W865 T8 I AU

Product Description

MASTER, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 10.5 W, LED alternative to 36W TL-D, 6500 K, 1600 lm, 50000 hour(s), 152 lm/W, G13, Beam angle 160 degree(s)

Order code: 929001297719
Full order code: 871869676445900

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001297719 en_AA pdf 796.8 kB

Visuals

Product-Photographs-929001297719_EU
Multiple assets
Product-Diagrams-929001297719_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube STD 1200mm 10.5W865 T8 I AU IES 19.7 kB