Pakistan - English

Philips MASTER, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 10.5 W, 36W TL-D, 4000 K, 1600 lm, 50000 hour(s)

MAS LEDtube STD 1200mm 10.5W840 T8 I AU

Product Description

MASTER, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 10.5 W, LED alternative to 36W TL-D, 4000 K, 1600 lm, 50000 hour(s), 152 lm/W, G13, Beam angle 160 degree(s)

Order code: 929001297619
Full order code: 871869676443500

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family