Pakistan - English

Philips MASTER, LEDtube, T8, EM/Mains, 1500 mm, 20 W, 58W TL-D, 3000 K, 3400 lm, CRI 80, 75000 hour(s)

MAS LEDtube 1500mm UE 20W 830 T8

Product Description

MASTER, LEDtube, T8, EM/Mains, 1500 mm, 20 W, LED alternative to 58W TL-D, 3000 K, 3400 lm, CRI 80, 75000 hour(s), 170 lm/W, EEL C, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.2, PstLM 0.5

Order code: 929003745202
Full order code: 872016927692500

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    75,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    7 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003745202 pdf 68.7 kB
Product leaflet
Localized commercial leaflet 929003745202 en_AA pdf 848.2 kB

Brochures

Install instructions
online QIG for 324166166411 MAS LEDtube pdf 950.8 kB

Visuals

Product-Photographs-929003745202_EU
Multiple assets
Product-Diagrams-929003745202_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube 1500mm UE 20W 830 T8 IES 42.6 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-T8-UltraEfficient-COMF-9223984-Ref-929003067202-EPD pdf 668.6 kB